IESNA:LM-63-2002
[TEST]P944480
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-950-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36090
TILT=NONE
234 -1 1 37 11 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3292.1 3271.5 3228.4 3190.8 3181.5 3185.2 3196.5 3217.1 3235.9 3241.5
3243.4 3271.5 3329.7 3425.3 3584.8 3809.9 4083.7 4413.9 4836 5338.7
5909 6606.8 7452.8 8415.1 9450.6 10563 11630.3 12127.4 11399.6 8809
4792.8 1352.5 414.6 245.7 140.7 58.2 0
3292.1 3280.9 3235.9 3198.3 3189 3190.8 3202.1 3222.7 3239.6 3245.2
3249 3279 3335.3 3436.6 3592.3 3819.3 4096.9 4428.9 4862.2 5365
5954 6672.4 7552.2 8493.9 9548.1 10688.7 11733.5 12183.7 11285.2 8612.1
4569.6 1268.1 401.4 225.1 131.3 52.5 0
3292.1 3277.1 3234 3194.6 3177.7 3179.6 3185.2 3196.5 3204 3211.5
3222.7 3254.6 3314.6 3410.3 3567.9 3776.1 4042.5 4357.6 4764.7 5261.8
5882.7 6659.3 7571 8583.9 9634.4 10748.7 11801 12348.8 11682.9 9302.4
5522.5 2037.2 544 270.1 159.4 61.9 0
3292.1 3269.6 3228.4 3185.2 3162.7 3157.1 3160.8 3162.7 3162.7 3175.8
3194.6 3230.2 3290.3 3384.1 3519.1 3718 3982.5 4305.1 4712.2 5207.4
5878.9 6681.8 7706 8859.7 10041.5 11200.8 12283.1 12894.7 12557 10797.5
7413.4 3586.6 1080.5 393.9 191.3 60 0
3292.1 3269.6 3230.2 3185.2 3157.1 3151.4 3155.2 3155.2 3155.2 3170.2
3204 3235.9 3286.5 3367.2 3489.1 3672.9 3939.3 4271.3 4680.3 5201.8
5890.2 6807.5 7991.2 9392.4 10833.1 12123.7 13164.8 13825.1 13903.9 13003.5
10369.8 6237.2 2648.7 675.3 227 52.5 0
3292.1 3264 3224.6 3179.6 3149.6 3143.9 3149.6 3157.1 3157.1 3172.1
3207.7 3234 3273.4 3359.7 3489.1 3672.9 3931.8 4271.3 4687.8 5237.4
5955.9 6942.6 8266.9 9882 11521.5 12945.3 13988.3 14764.9 15241.4 14937.5
12947.2 9090.4 4353.9 1367.5 290.8 67.5 0
3292.1 3269.6 3228.4 3181.5 3151.4 3143.9 3147.7 3155.2 3155.2 3170.2
3204 3239.6 3290.3 3372.8 3500.4 3687.9 3950.6 4280.7 4693.4 5214.9
5903.3 6822.5 8011.8 9392.4 10818.1 12136.8 13224.8 13982.7 14084 13093.5
10608 6477.3 2545.5 656.6 189.5 50.6 0
3292.1 3273.4 3234 3187.1 3157.1 3149.6 3155.2 3160.8 3166.5 3181.5
3205.8 3245.2 3309 3404.7 3541.6 3731.1 3999.3 4325.7 4732.8 5243
5918.3 6770 7799.8 8923.5 10073.4 11234.5 12335.7 12952.8 12530.7 10881.9
7625.4 3665.4 1093.6 410.8 195.1 60 0
3292.1 3279 3237.7 3192.7 3168.3 3164.6 3172.1 3187.1 3200.2 3213.3
3230.2 3264 3329.7 3432.8 3586.6 3798.6 4063.1 4383.9 4785.3 5271.2
5886.4 6649.9 7544.7 8522 9542.5 10645.5 11729.8 12275.6 11701.6 9732
6149.1 2416.1 692.2 330.2 176.3 71.3 0
3292.1 3282.8 3239.6 3194.6 3174 3172.1 3185.2 3211.5 3234 3247.1
3260.2 3294 3355.9 3461 3622.3 3849.3 4126.9 4462.7 4875.4 5374.3
5952.1 6670.6 7497.8 8426.4 9413.1 10506.7 11547.8 11956.7 11183.9 8681.5
4757.2 1433.2 437.1 221.4 118.2 46.9 0
3292.1 3280.9 3239.6 3194.6 3174 3174 3187.1 3211.5 3235.9 3247.1
3258.4 3286.5 3350.3 3449.7 3609.2 3830.5 4106.3 4457 4871.6 5344.3
5912.7 6601.2 7424.7 8358.8 9300.5 10394.1 11457.8 11960.5 11307.7 8942.2
5066.7 1592.6 461.5 240.1 123.8 43.1 0
